(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.
Design Knife Spare Blade / Plastic Cutting Blade / Small Blade

Design Knife Spare Blade / Plastic Cutting Blade / Small Blade

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

The KDS original replacement blade has earned a reputation for its unique blade tip angle and balance achieved through heat treatment

Basic Specifications

Catalog

Japanese Only

Part Number
Blade thickness(mm)

Refine by

  • 0.38
  • 0.6
  • Clear
Detailed Type

Refine by

  • For Design Knife
  • Plastic Blade
  • Small Knife Blade
  • Clear
Quantity Per Replacement Blade(Ply)

Refine by

  • 10
  • 48
  • Clear
Mass(g)

Refine by

  • 20
  • 80
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
0.38
For Design Knife
48
80
11 Day(s) or more
-

Part Number : 129880
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.38
  • Detailed Type
    For Design Knife
  • Quantity Per Replacement Blade(Ply)
    48
  • Mass(g)
    80
0.6
Plastic Blade
10
20
13 Day(s) or more
-

Part Number : 129897
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.6
  • Detailed Type
    Plastic Blade
  • Quantity Per Replacement Blade(Ply)
    10
  • Mass(g)
    20
0.6
Small Knife Blade
10
20
11 Day(s) or more
-

Part Number : 129903
Days to Ship 11 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.6
  • Detailed Type
    Small Knife Blade
  • Quantity Per Replacement Blade(Ply)
    10
  • Mass(g)
    20

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)