(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Wrench NWH-320P

Impact Wrench NWH-320P
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      135,165₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Clutch hammer type: using a clutch hammer with high striking power, enables powerful tightening and smooth removal.
· Anvil P Type

 
Part Number
20183
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 135,165.40

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 1800 Socket Insertion Angle(mm) 25.4 Suitable Bolt Diameter(φ/mm) Standard: 39/high power 24
Number of Turns(rpm) 4000 Operating Air Pressure(Mpa) 0.6 Air Consumption(m³/min) 0.5
Exhaust Side Detailed Model Numbers NWH-320P Total Length(mm) 276
Weight(g) 9750 Hose mouth mounting screw Rc3/8 Hose Inner Dia.(mm) 12.7

Please check the type/dimensions/specifications of the part 20183 in the Impact Wrench NWH-320P series.

X
whatsapp-qr whatsapp-icon