(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Impact Wrench NW-1600SA

Impact Wrench NW-1600SA

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Two hammer type. Anvil R Type

Part Number
25353
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 42,671.96

1 Piece(s) 6 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Maximum Tightening Torque(N▪m) 160 Socket Insertion Angle(mm) 12.7 Suitable Bolt Diameter(φ/mm) Standard: 14/high power: 12
Hammer Type Single Number of Turns(rpm) 6500 Operating Air Pressure(Mpa) 0.6
Air Consumption(m³/min) 0.15 Exhaust Rear Detailed Model Numbers NW-1600SA
Total Length(mm) 165 Weight(g) 1600 Hose mouth mounting screw Rc1/4
Hose Inner Dia.(mm) 6.3 Number of power adjustments(Number of adjustments) 4

Please check the type/dimensions/specifications of the part 25353 in the Impact Wrench NW-1600SA series.

X
whatsapp-qr whatsapp-icon
Close

Comparison list