(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Cutter K35○○ (K3516)

Carbide Cutter K35○○ (K3516)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,040₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for grinding and deburring metals and non-metals.
· Excellent durability and cutting performance.
· Shaped like a cone with a pointed tip.

 
Part Number
K3516
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCutting Edge Shape

₹ 4,039.95

1 Piece(s) 5 Day(s) or more Spiral Cut

Loading...

  1. 1

Basic Information

Shape Cut Tip Cone Type Product Model Shank Diameter 3mm Shank Material All Carbide
Blade Diameter(mm) 6.4 Blade Length(mm) 13 Total Length(mm) 43
Quantity 1 piece

Please check the type/dimensions/specifications of the part K3516 in the Carbide Cutter K35○○ series.

Product variants

Part Number
K3526
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCutting Edge Shape

₹ 4,039.95

1 Piece(s) 5 Day(s) or more Cross Cut