(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
It is washable
Part Number |
---|
SE-60KBM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (g) | Minimum Display (g) | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Shape | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Capacity (kg) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 54,273.84 | 1 Piece(s) | 6 Day(s) or more | - | 60000 | 10 | 380 | 300 | Separate Type (without Pole) | 250 | 195 | 223 | 60 | 12 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dry Cell Battery Compatible | Available | PC Connection Function | Yes (Options including a cable are required.) | Printer Connection Function | Yes (An optional component may be required as well as cable and others.) |
Dust-proof and waterproof function | Available | Details of dust-proof and waterproof function | Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP68) | PC Connection-Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php |
Printer Connection Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php | Power Supply | D Batteries |
% Minimum Display(%) | 1 |
Please check the type/dimensions/specifications of the part SE-60KBM in the Dust-Proof and Waterproof Scales, Ultra-Tough-wash SE Series series.
Part Number |
---|
SE-150KAL |
SE-150KAM |
SE-150KBL |
SE-150KBM |
SE-30KAM |
SE-30KBM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Capacity (g) | Minimum Display (g) | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Shape | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Capacity (kg) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 63,071.53 | 1 Piece(s) | 7 Day(s) or more | 10 | 150000 | 20 | 530 | 390 | Integrated Type (with Pole) | 390 | 732 | 722 | 150 | 16 | ||
₹ 57,722.78 | 1 Piece(s) | 6 Day(s) or more | 10 | 150000 | 20 | 380 | 300 | Integrated Type (with Pole) | 300 | 582 | 722 | 150 | 12 | ||
₹ 59,147.64 | 1 Piece(s) | 7 Day(s) or more | - | 150000 | 20 | 530 | 390 | Separate Type (without Pole) | 250 | 195 | 223 | 150 | 15 | ||
₹ 54,273.84 | 1 Piece(s) | 6 Day(s) or more | - | 150000 | 20 | 380 | 300 | Separate Type (without Pole) | 250 | 195 | 223 | 150 | 12 | ||
₹ 57,722.78 | 1 Piece(s) | 7 Day(s) or more | 10 | 30000 | 5 | 380 | 300 | Integrated Type (with Pole) | 300 | 582 | 722 | 30 | 12 | ||
₹ 54,273.84 | 1 Piece(s) | 11 Day(s) or more | - | 30000 | 5 | 380 | 300 | Separate Type (without Pole) | 250 | 195 | 223 | 30 | 12 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy