(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Dust-Proof and Waterproof Scales, Ultra-Tough-wash SE Series (Part Number)

Dust-Proof and Waterproof Scales, Ultra-Tough-wash SE Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      54,274₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is washable (completely washable with water), has a see-through frame structure which makes small parts easier to clean and stops dirt/dust from collecting, and the angle of the display is adjustable upward (to a maximum angle of 60 degrees)

Part Number
SE-30KAM
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Shape External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Capacity
(kg)
Weight
(kg)

₹ 57,722.78

1 Piece(s) 7 Day(s) or more 10300005380300Integrated Type (with Pole)3005827223012

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function Available Details of dust-proof and waterproof function Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP68) PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php
Printer Connection Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Power Supply D Batteries x 6 (Sold Separately) % Minimum Display(%) 1

Please check the type/dimensions/specifications of the part SE-30KAM in the Dust-Proof and Waterproof Scales, Ultra-Tough-wash SE Series series.

Product variants

Part Number
SE-150KAM
SE-150KBL
SE-150KBM
SE-30KBM
SE-60KAL
SE-60KAM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Shape External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Capacity
(kg)
Weight
(kg)

₹ 57,722.78

1 Piece(s) 6 Day(s) or more 1015000020380300Integrated Type (with Pole)30058272215012

₹ 59,147.64

1 Piece(s) 7 Day(s) or more -15000020530390Separate Type (without Pole)25019522315015

₹ 54,273.84

1 Piece(s) 6 Day(s) or more -15000020380300Separate Type (without Pole)25019522315012

₹ 54,273.84

1 Piece(s) 11 Day(s) or more -300005380300Separate Type (without Pole)2501952233012

₹ 63,071.53

1 Piece(s) 6 Day(s) or more 106000010530390Integrated Type (with Pole)3907327226016

₹ 57,722.78

1 Piece(s) 11 Day(s) or more 106000010380300Integrated Type (with Pole)3005827226012