(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· A general purpose platform scale that allows high-speed measurement in just 1 second with simple operation.
[Features]
· Simple operation: simply turn on the power and load the item to be weighed.
· Integrated type with pole and compact, easily portable type without pole.
· 26 mm large character size, easily visible, large LCD.
· 2-power supply type: Can use C cell batteries x 4 (sold separately) or an AC adapter (included as standard).
[Applications]
· For packaging crops on farms.
· Processing sites in all kinds of factories such as food production.
· For weight management of materials ejected from small hoppers.
Part Number |
---|
FG-150KBM |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Capacity (g) | Minimum Display (g) | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Shape | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Capacity (kg) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 36,038.04 | 1 Piece(s) | 7 Day(s) or more | - | 150000 | 20 | 380 | 300 | Separate Type (without Pole) | 380 | 464 | 118 | 150 | 9.7 |
Loading...
Main applications | Weighing instruments | Type | Main Body | Measurement Plate Shape | Square Plate |
---|---|---|---|---|---|
Dry Cell Battery Compatible | Available | PC Connection Function | Yes (Options including a cable are required.) | Printer Connection Function | Yes (An optional component may be required as well as cable and others.) |
Dust-proof and waterproof function | None | PC Connection-Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php | Printer Connection Compatible Optional Items | For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php |
Power Supply | AC Adapter (Standard Accessory) or C Batteries x 4 (Sold Separately) | % Minimum Display(%) | 1 |
Please check the type/dimensions/specifications of the part FG-150KBM in the Digital Weight Scale FG Series series.
Part Number |
---|
FG-150KAL |
FG-150KAM |
FG-30KAM |
FG-30KBM |
FG-60KAL |
FG-60KAM |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Capacity (g) | Minimum Display (g) | Measurement Plate Dimensions D (mm) | Measurement Plate Dimensions W (mm) | Shape | External dimension (W) (mm) | External dimensions (D) (mm) | External dimensions (H) (mm) | Capacity (kg) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 46,117.55 | 1 Piece(s) | 5 Day(s) or more | 10 | 150000 | 20 | 530 | 390 | Integrated Type (with Pole) | 390 | 774 | 781 | 150 | 16.4 | ||
₹ 40,199.40 | 1 Piece(s) | 5 Day(s) or more | - | 150000 | 20 | 380 | 300 | Integrated Type (with Pole) | 300 | 624 | 781 | 150 | 11.2 | ||
₹ 40,199.40 | 1 Piece(s) | 5 Day(s) or more | - | 30000 | 5 | 380 | 300 | Integrated Type (with Pole) | 300 | 624 | 781 | 30 | 11.2 | ||
₹ 36,038.04 | 1 Piece(s) | 5 Day(s) or more | 10 | 30000 | 5 | 380 | 300 | Separate Type (without Pole) | 380 | 464 | 118 | 30 | 9.7 | ||
₹ 46,117.55 | 1 Piece(s) | 13 Day(s) or more | 10 | 60000 | 10 | 530 | 390 | Integrated Type (with Pole) | 390 | 774 | 781 | 60 | 16.4 | ||
₹ 40,199.40 | 1 Piece(s) | 5 Day(s) or more | - | 60000 | 10 | 380 | 300 | Integrated Type (with Pole) | 300 | 624 | 781 | 60 | 11.2 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy