(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Digital Weight Scale FG Series (Part Number)

Digital Weight Scale FG Series

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Digital Weight Scale FG Series
  • Digital Weight Scale FG Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      36,038₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

· A general purpose platform scale that allows high-speed measurement in just 1 second with simple operation.
[Features]
· Simple operation: simply turn on the power and load the item to be weighed.
· Integrated type with pole and compact, easily portable type without pole.
· 26 mm large character size, easily visible, large LCD.
· 2-power supply type: Can use C cell batteries x 4 (sold separately) or an AC adapter (included as standard).
[Applications]
· For packaging crops on farms.
· Processing sites in all kinds of factories such as food production.
· For weight management of materials ejected from small hoppers.

 
Part Number
FG-60KAL
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Shape External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Capacity
(kg)
Weight
(kg)

₹ 46,117.55

1 Piece(s) 13 Day(s) or more 106000010530390Integrated Type (with Pole)3907747816016.4

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Measurement Plate Shape Square Plate
Dry Cell Battery Compatible Available PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.)
Dust-proof and waterproof function None PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php
Power Supply AC Adapter (Standard Accessory) or C Batteries x 4 (Sold Separately) % Minimum Display(%) 1

Please check the type/dimensions/specifications of the part FG-60KAL in the Digital Weight Scale FG Series series.

Product variants

Part Number
FG-150KAM
FG-150KBM
FG-30KAM
FG-30KBM
FG-60KAM
FG-60KBM
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions W
(mm)
Shape External dimension (W)
(mm)
External dimensions (D)
(mm)
External dimensions (H)
(mm)
Capacity
(kg)
Weight
(kg)

₹ 40,199.40

1 Piece(s) 5 Day(s) or more -15000020380300Integrated Type (with Pole)30062478115011.2

₹ 36,038.04

1 Piece(s) 7 Day(s) or more -15000020380300Separate Type (without Pole)3804641181509.7

₹ 40,199.40

1 Piece(s) 5 Day(s) or more -300005380300Integrated Type (with Pole)3006247813011.2

₹ 36,038.04

1 Piece(s) 5 Day(s) or more 10300005380300Separate Type (without Pole)380464118309.7

₹ 40,199.40

1 Piece(s) 5 Day(s) or more -6000010380300Integrated Type (with Pole)3006247816011.2

₹ 36,038.04

1 Piece(s) 7 Day(s) or more 106000010380300Separate Type (without Pole)380464118609.7