(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Heavy Duty Toggle Side Clamp 6842PL (Part Number)

Heavy Duty Toggle Side Clamp 6842PL
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,504₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for either pushing or pulling. Clamping screw and rubber cap attached.

 
Part Number
6842PL-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPumping System
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Mass
(kg)
Force
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)

₹ 15,504.42

1 Piece(s) 7 Day(s) or more 14325.5309033.3122536.5-47M80.657M8x35155x130

Loading...

  1. 1

Basic Information

B(mm) 63 Material Main unit: malleable cast iron, handle :SS400 Surface Treatment Main Body: Black Oxide Finish, Handle: Galvanized

Please check the type/dimensions/specifications of the part 6842PL-4 in the Heavy Duty Toggle Side Clamp 6842PL series.

Product variants

Part Number
6842PL-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPumping System
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Mass
(kg)
Force
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)

₹ 22,605.16

1 Piece(s) 7 Day(s) or more 20508.55013741188354162M101.612M10x50230x200