(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Heavy Duty Toggle Side Clamp 6842PL (Part Number)

Heavy Duty Toggle Side Clamp 6842PL
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,504₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for either pushing or pulling. Clamping screw and rubber cap attached.

 
Part Number
6842PL-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPumping System
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Mass
(kg)
Force
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)

₹ 22,605.16

1 Piece(s) 7 Day(s) or more 20508.55013741188354162M101.612M10x50230x200

Loading...

  1. 1

Basic Information

B(mm) 63 Material Main unit: malleable cast iron, handle :SS400 Surface Treatment Main Body: Black Oxide Finish, Handle: Galvanized

Please check the type/dimensions/specifications of the part 6842PL-5 in the Heavy Duty Toggle Side Clamp 6842PL series.

Product variants

Part Number
6842PL-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipPumping System
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Mass
(kg)
Force
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)

₹ 15,504.42

1 Piece(s) 7 Day(s) or more 14325.5309033.3122536.5-47M80.657M8x35155x130