(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Low Edge Clamp (Double Sided Type) (Part Number)

Low Edge Clamp (Double Sided Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,110₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a compact clamp that does not lift much. Ideal for machining thin, low-profile objects. There are three sizes of tightening bolts: M4, M6, and M12. It has a compact size and large stroke of 0.3 to 1.1. The guide groove of the main body shortens workpiece setup time (excluding LWC4). It has a structure that prevents chips from entering inside.

 
Part Number
LWCD-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
H-I (Maximum Value)
(mm)
Screw Diameter Maximum Operating Torque
(Nm)
Max. Tightening Force
(kN)
Mass
(g)

₹ 3,494.49

1 Piece(s) 12 Day(s) or more 24.62727.141017M12612.4~13.212.4~13.2φ3 H7 Depth 4.5±0.21023.224.8~26.414.80.8M1240.07.146

Loading...

  1. 1

Basic Information

Heat Treatment Locking bolt: hardening HRC25, washer: hardening HRC43 Material Locking bolt: SCM435, washer: SCM435, main unit (metal part): C3604BD, main unit (rubber part) :NBR

Please check the type/dimensions/specifications of the part LWCD-12 in the Low Edge Clamp (Double Sided Type) series.

Product variants

Part Number
LWCD-04
LWCD-06
LWCD-08
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
H-I (Maximum Value)
(mm)
Screw Diameter Maximum Operating Torque
(Nm)
Max. Tightening Force
(kN)
Mass
(g)

₹ 2,110.31

1 Piece(s) 7 Day(s) or more 9.21010.236M 424.7~ 4.94.7~ 4.9----9.4~ 9.83.690.2M 41.60.91.3

₹ 2,229.11

1 Piece(s) 10 Day(s) or more 15.61717.359M 637.9~ 8.27.9~ 8.2φ3 H7 Depth 4.5±0.2623.215.6~16.26.010.3M 65.01.98.4

₹ 2,457.15

1 Piece(s) 7 Day(s) or more 202221.94513M 8410.1~10.710.1~10.7φ3 H7 Depth 4.5±0.2823.220.2~21.48.130.6M 813.04.316