(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Toggle Hook Clamp 6848V (Part Number)

Toggle Hook Clamp 6848V
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,291₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

6848VNI is made of stainless steel. The hook length can be adjusted.

 
Part Number
6848VNI-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Material Pull-in force
(kN)
Overall length X Overall height
(mm)

₹ 10,146.89

1 Piece(s) 7 Day(s) or more 24~471345~28115.24.572624381119700.13SUS3041.190x47

Loading...

  1. 1

Basic Information

Surface Treatment 6848V Galvanizing

Please check the type/dimensions/specifications of the part 6848VNI-2 in the Toggle Hook Clamp 6848V series.

Product variants

Part Number
6848V-2
6848V-3
6848V-4
6848VNI-3
6848VNI-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Material Pull-in force
(kN)
Overall length X Overall height
(mm)

₹ 6,290.78

1 Piece(s) 5 Day(s) or more 24~471345~28115.24.572624381119700.13SS4001.690x47

₹ 9,618.31

1 Piece(s) 7 Day(s) or more 33~611967~35146.5683532483925910.34SS4003.2127x70

₹ 15,670.76

1 Piece(s) 7 Day(s) or more 43~793289~45198.589.553456540361100.81SS4007150x92

₹ 14,012.87

1 Piece(s) 18 Day(s) or more 33~611967~35146.5683532483925910.34SUS3042127x70

₹ 33,695.00

1 Piece(s) 7 Day(s) or more 43~793289~45198.589.553456540361100.81SUS3043.6150x92