(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Toggle Hook Clamp 6848V (Part Number)

Toggle Hook Clamp 6848V
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,291₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

6848VNI is made of stainless steel. The hook length can be adjusted.

 
Part Number
6848VNI-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Material Pull-in force
(kN)
Overall length X Overall height
(mm)

₹ 14,012.87

1 Piece(s) 18 Day(s) or more 33~611967~35146.5683532483925910.34SUS3042127x70

Loading...

  1. 1

Basic Information

Surface Treatment 6848V Galvanizing

Please check the type/dimensions/specifications of the part 6848VNI-3 in the Toggle Hook Clamp 6848V series.

Product variants

Part Number
6848V-2
6848V-3
6848V-4
6848VNI-2
6848VNI-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)
Material Pull-in force
(kN)
Overall length X Overall height
(mm)

₹ 6,290.78

1 Piece(s) 5 Day(s) or more 24~471345~28115.24.572624381119700.13SS4001.690x47

₹ 9,618.31

1 Piece(s) 7 Day(s) or more 33~611967~35146.5683532483925910.34SS4003.2127x70

₹ 15,670.76

1 Piece(s) 7 Day(s) or more 43~793289~45198.589.553456540361100.81SS4007150x92

₹ 10,146.89

1 Piece(s) 7 Day(s) or more 24~471345~28115.24.572624381119700.13SUS3041.190x47

₹ 33,695.00

1 Piece(s) 7 Day(s) or more 43~793289~45198.589.553456540361100.81SUS3043.6150x92