(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This product can clamp 2 workpieces at the same time. It has a compact structure and can be used in small spaces. The freely rotatable structure saves time in loading and unloading workpieces.
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SD-16105B in the Double swing clamp set S type series.
Part Number |
---|
SD-08050A |
SD-08060A |
SD-08070A |
SD-16120B |
SD-16135B |
SD-16150B |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | I (mm) | J (mm) | K (mm) | L (mm) | H min (mm) | H max (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,658.87 | 1 Piece(s) | 7 Day(s) or more | 40 | 20 | 12 | 9 | 50 | 15 | 21 | M8 | 18 | 10 | 7 | 50 | 60 | 0.3 | ||
₹ 8,792.82 | 1 Piece(s) | 7 Day(s) or more | 40 | 20 | 12 | 9 | 60 | 15 | 21 | M8 | 18 | 10 | 7 | 60 | 70 | 0.3 | ||
₹ 8,882.56 | 1 Piece(s) | 5 Day(s) or more | 40 | 20 | 12 | 9 | 70 | 15 | 21 | M8 | 18 | 10 | 7 | 70 | 80 | 0.3 | ||
₹ 17,480.64 | 1 Piece(s) | 7 Day(s) or more | 100 | 38 | 22 | 20 | 120 | 25 | 40 | M16 | 36 | 22 | 19 | 122.5 | 136.5 | 1.6 | ||
₹ 17,976.56 | 1 Piece(s) | 7 Day(s) or more | 100 | 38 | 22 | 20 | 135 | 25 | 40 | M16 | 36 | 22 | 19 | 137.5 | 151.5 | 1.7 | ||
₹ 18,609.47 | 1 Piece(s) | 7 Day(s) or more | 100 | 38 | 22 | 20 | 150 | 25 | 40 | M16 | 36 | 22 | 19 | 152.5 | 166.5 | 1.9 |