(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Double swing clamp set S type (Part Number)

Double swing clamp set S type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,625₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product can clamp 2 workpieces at the same time. It has a compact structure and can be used in small spaces. The freely rotatable structure saves time in loading and unloading workpieces.

 
Part Number
SD-08070A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
H min
(mm)
H max
(mm)
Mass
(kg)

₹ 8,882.56

1 Piece(s) 5 Day(s) or more 4020129701521M81810770800.3

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SD-08070A in the Double swing clamp set S type series.

Product variants

Part Number
SD-06050A
SD-08050A
SD-08060A
SD-12090A
SD-12090B
SD-12105A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
H min
(mm)
H max
(mm)
Mass
(kg)

₹ 8,027.69

1 Piece(s) 7 Day(s) or more 361698531518M8169852610.2

₹ 8,658.87

1 Piece(s) 7 Day(s) or more 4020129501521M81810750600.3

₹ 8,792.82

1 Piece(s) 7 Day(s) or more 4020129601521M81810760700.3

₹ 12,211.02

1 Piece(s) 7 Day(s) or more 72322217902532M1227191992.5106.50.7

₹ 12,211.02

1 Piece(s) 7 Day(s) or more 72322217902532M1627191992.5106.50.7

₹ 12,437.73

1 Piece(s) 7 Day(s) or more 723222171052532M12271919107.5121.50.8