(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
This product can clamp 2 workpieces at the same time. It has a compact structure and can be used in small spaces. The freely rotatable structure saves time in loading and unloading workpieces.
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SD-04035A in the Double swing clamp set S type series.
Part Number |
---|
SD-06045A |
SD-06050A |
SD-08050A |
SD-08060A |
SD-08070A |
SD-12090A |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | I (mm) | J (mm) | K (mm) | L (mm) | H min (mm) | H max (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,893.75 | 1 Piece(s) | 7 Day(s) or more | 36 | 16 | 9 | 8 | 45 | 15 | 18 | M8 | 16 | 9 | 8 | 44 | 53 | 0.2 | ||
₹ 8,027.69 | 1 Piece(s) | 7 Day(s) or more | 36 | 16 | 9 | 8 | 53 | 15 | 18 | M8 | 16 | 9 | 8 | 52 | 61 | 0.2 | ||
₹ 8,658.87 | 1 Piece(s) | 7 Day(s) or more | 40 | 20 | 12 | 9 | 50 | 15 | 21 | M8 | 18 | 10 | 7 | 50 | 60 | 0.3 | ||
₹ 8,792.82 | 1 Piece(s) | 7 Day(s) or more | 40 | 20 | 12 | 9 | 60 | 15 | 21 | M8 | 18 | 10 | 7 | 60 | 70 | 0.3 | ||
₹ 8,882.56 | 1 Piece(s) | 5 Day(s) or more | 40 | 20 | 12 | 9 | 70 | 15 | 21 | M8 | 18 | 10 | 7 | 70 | 80 | 0.3 | ||
₹ 12,211.02 | 1 Piece(s) | 7 Day(s) or more | 72 | 32 | 22 | 17 | 90 | 25 | 32 | M12 | 27 | 19 | 19 | 92.5 | 106.5 | 0.7 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy