(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Swing Clamp S Type (Part Number)

Swing Clamp S Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,550₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An inexpensive, compact clamp. The free swivel makes it easy to attach and detach workpieces.

 
Part Number
SS-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
J Tolerance
(mm)
Screw Diameter Mass
(kg)

₹ 6,940.09

1 Piece(s) 7 Day(s) or more 602070R18274315301431M16×27.5M8 x 1.250~-0.03M160.43

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SS-60 in the Swing Clamp S Type series.

Product variants

Part Number
SS-16
SS-18
SS-20
SS-35
SS-50
SS-50A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
J Tolerance
(mm)
Screw Diameter Mass
(kg)

₹ 4,275.98

1 Piece(s) 5 Day(s) or more 16723R6716710311M4 x 0.7---0.025~-0.061M40.03

₹ 4,772.44

1 Piece(s) 5 Day(s) or more 18928R81018814518M6 x 1.0---0.032~-0.075M60.05

₹ 3,550.44

1 Piece(s) 5 Day(s) or more 201235R101223716618M8 x 1.25--0~-0.03M80.07

₹ 5,082.36

1 Piece(s) 5 Day(s) or more 361857R14193815251025M12×1.757.5M8 x 1.25-0.025~-0.061M120.2

₹ 6,850.78

1 Piece(s) 5 Day(s) or more 502070R18274315301431M16×27.5M8 x 1.250~-0.03M160.24

₹ 6,155.04

1 Piece(s) 5 Day(s) or more 501857R14193815251027M12×1.757.5M8 x 1.250~-0.03M120.38