(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Clamp Part of Wedge Clamp (For tapped holes) (Part Number)

Clamp Part of Wedge Clamp (For tapped holes)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,275₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The workpiece is prevented from rising up by being fastened downward. Ideal for machining through holes.

 
Part Number
KCHU4MC
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Screw Diameter Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)

₹ 7,274.87

1 Piece(s) 5 Day(s) or more 87.5-162922161.53.53.5134.5M4M4330.03M41.2161.5

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC32 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part KCHU4MC in the Clamp Part of Wedge Clamp (For tapped holes) series.

Product variants

Part Number
KCH6MC
KCH8MC
KCHU12MC
KCHU6MC
KCHU8MC
KCL12MC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Screw Diameter Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)

₹ 11,303.25

1 Piece(s) 7 Day(s) or more 1011.5-224032192.34.53.5187M6M6550.11M64192.2

₹ 12,799.02

1 Piece(s) 7 Day(s) or more 1413.5-285040222.84.53.5238.5M6M8550.24M6,86223

₹ 10,949.95

1 Piece(s) 5 Day(s) or more 20198407561306963312M10M128100.5M10,1210304

₹ 7,577.31

1 Piece(s) 7 Day(s) or more 1011.5-224032192.24.53.5187M6M6550.1M64192.2

₹ 8,454.49

1 Piece(s) 7 Day(s) or more 1413.5-285040222.84.55.5238.5M6M8560.22M6,86223

₹ 17,185.18

1 Piece(s) 7 Day(s) or more 20208407561304963312M10M128100.6M10,1210304