(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Jack Screw (Part Number)

Jack Screw
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,631₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SUM22/quenched HRC30±5 jack screw.

 
Part Number
JS10
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
Mass
(g)
Screw Diameter

₹ 6,451.11

1 Piece(s) 7 Day(s) or more M1050142516885.2590M10

Loading...

  1. 1

Basic Information

H(mm) 2 Material SUM22 Heat Treatment Hardening
Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part JS10 in the Jack Screw series.

Product variants

Part Number
JS06
JS08
JS12
JS16
JS20
JS24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I
(mm)
J
(mm)
Mass
(g)
Screw Diameter

₹ 5,630.65

1 Piece(s) 5 Day(s) or more M640102012663.24.535M6

₹ 6,033.91

1 Piece(s) 7 Day(s) or more M845122214773.2560M8

₹ 8,205.00

1 Piece(s) 5 Day(s) or more M126016322010106.27166M12

₹ 10,601.16

1 Piece(s) 7 Day(s) or more M167020382512126.27304M16

₹ 15,610.49

1 Piece(s) 7 Day(s) or more M208022453216168.27.5495M20

₹ 24,874.40

1 Piece(s) 7 Day(s) or more M2410028503822228.27.5932M24