(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Japanese Only
Select part number to Order Now/ Add to Cart
Part Number |
---|
S-160-2 |
S-160-3 |
S-160-5 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | JAN Code |
---|---|---|---|---|---|---|---|
₹ 2,253.22 |
1 Piece(s) | - | 7 Day(s) or more | Lock | 4962772471722 | ||
₹ 1,094.64 |
1 Piece(s) | - | 7 Day(s) or more | Handle set | 4962772471739 | ||
₹ 771.84 |
1 Pack(s) |
4 Pieces Per Package |
7 Day(s) or more | Base stud | 4962772471753 |
A stylish tool case with the outer plate made of ABS.
[Features]
· Has a die-cast, slide-type lock with excellent strength.
· Material: ABS.
· Includes tool holster and pouch.
[Applications]
· Ideal for storing tools, etc.
Part Number |
---|
S-160-2 |
S-160-3 |
S-160-5 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | JAN Code |
---|---|---|---|---|---|---|---|
₹ 2,253.22 |
1 Piece(s) | - | 7 Day(s) or more | Lock | 4962772471722 | ||
₹ 1,094.64 |
1 Piece(s) | - | 7 Day(s) or more | Handle set | 4962772471739 | ||
₹ 771.84 |
1 Pack(s) |
4 Pieces Per Package |
7 Day(s) or more | Base stud | 4962772471753 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Featuring a shoulder belt with a convenient pouch for storing small items.
External Dimensions | 445 (W) × 300 (H) × 140 (D) mm |
---|---|
Internal Dimensions | 435 (W) × 285 (H) × (Body Depth 75 + Lid Depth 55) (D) mm |
Weight | 2.2 kg |
Material | ABS |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy