(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Straight Grinder NHG-100A/125/150/65D

Straight Grinder NHG-100A/125/150/65D

Click this image to zoom it.

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      24,498₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· For flat grindstones.
· Safe type that automatically locks when stopped

Part Number
10053
10075
10081
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of No-load Revolutions
(rpm)
Total Length
(mm)
Air Consumption
(m³/min)
Detailed model numbers Grindstone size
(mm)
Accessories Weight
(g)
Hose mouth mounting screw
(Rc)
Hose inner dia.
(mm)

₹ 24,498.04

1 Piece(s) 9 Day(s) or more 146003100.55NHG-65D65×13×9.5-13001/49.5

₹ 37,016.80

1 Piece(s) 12 Day(s) or more 95003660.65NHG-100A100×19×12.7Hose Nipple, Turning Wrench23003/812.7

₹ 50,262.05

1 Piece(s) 8 Day(s) or more 62004401.1NHG-150150×25×15.9Hose Nipple, Turning Wrench46003/812.7
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipNumber of No-load Revolutions
(rpm)
Total Length
(mm)
Air Consumption
(m³/min)
Detailed model numbers Grindstone size
(mm)
Accessories Weight
(g)
Hose mouth mounting screw
(Rc)
Hose inner dia.
(mm)

Loading...

  1. 1

Basic Information

Product Model Normal Type Operating Air Pressure(Mpa) 0.6 Exhaust Direction Side
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language