Impact Screwdriver ND-6PDY

Impact Screwdriver ND-6PDY

[Features]
· Lightweight and high output. Ideal for assembly and disassembly.
[Specifications]
· Operating Air Pressure: 0.6 MPa
· Bit Socket (mm): 6.35
· Hose Inlet: Rc1/4
· Exhaust: Rear
· Overall length (mm): 148
· Performance / Bolt diameter (mm): 6-8
· Screwdriver Bit: Y Type
· Weight: 1.4 kg

PDF

Japanese Only

Part Number

Configured Part Number is shown.

25100

 
Part Number
25100
Part NumberVolume DiscountDays to ShipWeight
(g)
Hose Mouth Mounting Screw
(Rc)
Hose Inner Dia.
(mm)
9 Day(s) or more 14001/46.3

Loading...

  1. 1

Basic Information

Suitable Bolt Diameter(mm) 6–8 Chuck Method Quick Chuck Type Bit Insertion Point(mm) 6.35
Operating Air Pressure(Mpa) 0.6 Maximum Tightening Torque(N▪m) 16 to 45 Number of No-load Revolutions(rpm) 6000
Air Consumption(m³/min) 0.15 Exhaust Front Total Length(mm) 148

Please check the type/dimensions/specifications of the part 25100 in the Impact Screwdriver ND-6PDY series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support