(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Primer P150, P200, P250

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Catalog

Japanese Only

  • Order Qty :
  • Starting From :
    ₹ 1,304.84 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
P150
P200
P250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Weight
(g)

₹ 1,304.84

1 Piece(s) 5 Day(s) or more 150 2 160

₹ 1,499.65

1 Piece(s) 5 Day(s) or more 200 2.6 250

₹ 2,103.82

1 Piece(s) 5 Day(s) or more 250 3.2 360

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Main body: option
    Main Body
  • Supplementary explanation
    Highly durable standard type pliers

Product Description

[Features]
· Resistant to rust, with superior durability.
· For tightening and removing bolts and nuts.
· For cutting, twisting, bending, and pulling wires.
· For bending iron plate, etc.

Part Number
P150
P200
P250
Part Number Price Minimum Order Qty. Volume Discount Days to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(φ/mm)
Weight
(g)

₹ 1,304.84

1 Piece(s) 5 Day(s) or more 150 2 160

₹ 1,499.65

1 Piece(s) 5 Day(s) or more 200 2.6 250

₹ 2,103.82

1 Piece(s) 5 Day(s) or more 250 3.2 360

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Standard pliers excellent in corrosion resistance and durability.
●Hold firmly without backlash.

Specification

●SPQ(piece):6
X
whatsapp-qr whatsapp-icon