(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Wooden Tang-Thru Screwdriver (Long Shaft Type) No. 350

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Details

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Specifications of 3506300

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    300
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Wooden handle
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587070197
Part Number
3506300
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 928.45

1 Piece(s) 13 Day(s) or more

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    300
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Wooden handle
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587070197

Product Description

[Features]
· The more you use it, the better it will suit you.
· The comfortable use experience which is not possible with plastic is popular among many professional users.
· Wooden handle through-type.
· A long shaft type suitable for screw tightening in deep areas.
· A red mark is visible at the end of the handle.

Specifications of 3506300

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    300
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    Available
  • Bolster
    NA
  • Grip Type
    Wooden handle
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587070197
Part Number
3506300
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 928.45

1 Piece(s) 13 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A long shaft type suitable for tightening screws in deep locations.

Specification

●SPQ(piece):12
●Go-through Type

Materials

●Shaft: Chrome Vanadium Steel
●Grip: Wood