(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Carbide Cutter K34○○

Carbide Cutter K34○○

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Carbide Cutter K34○○
  • Carbide Cutter K34○○
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,939₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for grinding and deburring metals and non-metals.
· Carefully selected materials for excellent durability and cutting performance.
· Tree-shaped with a rounded tip.

 
Part Number
K3426
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,938.73

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Shape Round Tip Wooden Mold Product Model Shank Diameter 3mm Shank Material All Carbide
Cutting Edge Shape Cross Cut Blade Diameter(mm) 6.4 Blade Length(mm) 13
Total Length(mm) 43 Quantity 1 piece

Please check the type/dimensions/specifications of the part K3426 in the Carbide Cutter K34○○ series.