(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

XEBEC Elastic Grinding Stone (Flat / Round Bar)

XEBEC Elastic Grinding Stone (Flat / Round Bar)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,232₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For fine deburring and correcting fine scratches.
· Polishing of copper electrodes or removal of fine burrs, which has always required expertise, can now be done quickly, neatly and easily.
· Fits well to the shape.
· Tip processing can be done easily to fit the shape.
· It does not easily cause scratches and provides a glossier finish.
· Removes burrs alone, without surface sag or wire formation.
· Stable sharpness and surface roughness throughout.
· Gum binder is used to make it soft to the touch

 
Part Number
BS-2006M
PBS-30M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
Width
(mm)
Diameter
(mm)

₹ 5,231.71

1 Piece(s) 5 Day(s) or more 26-

₹ 5,720.00

1 Piece(s) 5 Day(s) or more --3

Loading...

  1. 1

Basic Information

Product Type Rubber Grindstone Particle Size(#) 1200 Length(mm) 100
Color Milk White
X
whatsapp-qr whatsapp-icon