• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Digital Calipers with Carbide Tips

Digital Calipers with Carbide Tips

Calipers optimal for measurement of high-hardness, cast, and rough-machined products where abrasion is a concern.
[Features]
· Top selling standard digital calipers.
· Includes a carbide tip on the exterior measurement surface.
· The digital display is easy to see.
· With hold function.
· With auto off function. (Approximately 20 minutes)
[Applications]
· Measurement of outside, inside, level difference and depth.
· Measurement of rough machined parts, cast items, grindstones, etc.

PDF

Part Number

Configured Part Number is shown.

D-200W

 
Part Number
D-200W
Part NumberVolume DiscountDays to ShipMinimum Reading
(mm)
Instrument Error
(mm)
Power Supply Material
6 Day(s) or more 0.01±0.03SR44 (silver oxide battery) 1 pc included for testStainless Steel

Loading...

  1. 1

Basic Information

Type Standard Calipers Display Method Digital Maximum Measuring Length (Adjustment Range(mm) 151 ~ 200
Waterproof Function Not Included With / Without measurement data output terminal Not Included Depth Bar W / WO Included
Measuring Range(mm) 0–200 A(mm) 286 B(mm) 90
C(mm) 19.5 D(mm) 50 E(mm) 67
F(mm) 38 G(mm) 16

Please check the type/dimensions/specifications of the part D-200W in the Digital Calipers with Carbide Tips series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)