(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

U-type Angle Plate - Machining Finish

U-type Angle Plate - Machining Finish
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,521₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

FC250/annealed U-type angle plate with machined finish.

 
Part Number
UR1M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,521.25

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

A(mm) 95.4 B(mm) 101.6 C(mm) 127
D(mm) 21 E(mm) 67 F(mm) 22
G(mm) 34 H(mm) 25 I(mm) 0.03
Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)
Weight(kg) 4

Please check the type/dimensions/specifications of the part UR1M in the U-type Angle Plate - Machining Finish series.