(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

MJ Angle Plate P Type (Part Number)

MJ Angle Plate P Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,833₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

MJ angle plate H type with positioning hole. Fixing and positioning of the jig can be done using the positioning holes (φ10H7) and mounting holes.

 

Part Number
MJ4P
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
P
(mm)
Weight
(kg)

₹ 20,901.24

1 Piece(s) 23 Day(s) or more 100250120187570195505016070115

Loading...

  1. 1
 

Basic Information

E(mm) 14 G(mm) 15 I(mm) 15
Q(mm) 0.05 R(mm) 0.06 Material FC250
Heat Treatment Annealed Surface Treatment Paint (black scale section) O H7(mm) 10

Please check the type/dimensions/specifications of the part MJ4P in the MJ Angle Plate P Type series.

Product variants

Part Number
MJ1P
MJ2P
MJ3P
MJ5P
MJ6P
MJ7P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
F
(mm)
H
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
P
(mm)
Weight
(kg)

₹ 10,833.00

1 Piece(s) 23 Day(s) or more 1001001001565706545404540112.3

₹ 13,364.55

1 Piece(s) 23 Day(s) or more 10015010015657010545407560113.1

₹ 16,846.78

1 Piece(s) 23 Day(s) or more 100200120157570145505011070114.2

₹ 12,383.47

1 Piece(s) 7 Day(s) or more 15010010015651206545404540143.3

₹ 15,369.78

1 Piece(s) 7 Day(s) or more 150150100156512010545407560144.3

₹ 19,625.25

1 Piece(s) 7 Day(s) or more 1502001201575120145505011070145.9