45° Plate A=300

Part Number

Configured Part Number is shown.

628-02

 

Part Number
628-02
Part NumberVolume DiscountDays to ShipWeight
(kg)
Quote 27.3

Loading...

  1. 1
 

Basic Information

A(mm) 300 B(mm) 200 C(mm) 181
D(mm) 200 E(mm) 32 F(mm) 40
Material FC250 Heat Treatment Annealed Surface Treatment Paint (black scale section)

Please check the type/dimensions/specifications of the part 628-02 in the 45° Plate A=300 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)