(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Support screw for S 45C / hardening adjustment clamp.
Part Number |
---|
APC10S |
APC12S |
APC16S |
APC20S |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | Mass (g) | Screw Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,236.38 | 1 Piece(s) | 7 Day(s) or more | M10 | 30 | 39 | 8 | 16 | 5 | 52 | M10 | ||
₹ 2,342.78 | 1 Piece(s) | 5 Day(s) or more | M12 | 36 | 48 | 10 | 20 | 6 | 96 | M12 | ||
₹ 2,899.60 | 1 Piece(s) | 7 Day(s) or more | M16 | 42 | 55 | 13 | 25 | 8 | 180 | M16 | ||
₹ 4,389.78 | 1 Piece(s) | 7 Day(s) or more | M20 | 50 | 67 | 16 | 25 | 10 | 320 | M20 |
Loading...
Material | S45C | Heat Treatment | Hardened (strength class: 8.8) | Surface Treatment | Black oxide finish |