Heavy Duty Toggle Down Clamp 6825C (Pneumatic Type)

Part Number

Configured Part Number is shown.

 
Part Number
6825C-4
6825C-6
6825C-8
Part NumberVolume DiscountDays to ShipOverall length X Overall height
(mm)
Cylinder stroke
(mm)
Upward Pull Strength Y1
(kN)
Upward Pull Strength Y2
(kN)
Tightening Force Y3
(kN)
Tightening Force Y4
(kN)
Force Y5
(kN)
Mass
(kg)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Q
(mm)
R
(mm)
S
(mm)
T
(mm)
U
(mm)
V
(mm)
W
(mm)
X
(mm)
8 Day(s) or more 380x12280691.52.20.754.415825211542070571951230108290109M12x1.256.232274727735.58216
8 Day(s) or more 435x14710012182.53.517.4209055116021836122012401190105129M16x1.58.23026533154010116
8 Day(s) or more 540x1961202030461.816.8301288013952211186310126012.5112.5135176M16x1.513.2424069.53835412320

Loading...

  1. 1

Basic Information

Material S45C Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)