(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Universal Clamp (Part Number)

Universal Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,368₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can steplessly fasten tall and short workpieces.

 
Part Number
EUC100PN-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipClamp Range A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Attached T slot nuts Bolt Diameter x Length
(mm)

₹ 10,687.82

1 Piece(s) 7 Day(s) or more 0 - 10048.54593.525112137424616R1647°1.4620TNM2016M16x175

Loading...

  1. 1

Basic Information

Material Forging S45C Surface Treatment Rust Prevention

Please check the type/dimensions/specifications of the part EUC100PN-2 in the Universal Clamp series.

Product variants

Part Number
EUC090PN-3
EUC090PN-4
EUC100PN-1
EUC100PN-3
EUC100PN-4
EUC120PN-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamp Range A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Attached T slot nuts Bolt Diameter x Length
(mm)

₹ 6,428.56

1 Piece(s) 7 Day(s) or more 0 - 903933722095115384215R1351°0.7712TNM1210M10x145

₹ 6,429.20

1 Piece(s) 5 Day(s) or more 0 - 903933722095115384215R1351°0.814TNM1410M10x145

₹ 10,589.18

1 Piece(s) 7 Day(s) or more 0 - 10048.54593.525112137424616R1647°1.4418TNM1816M16x175 (Normal)

₹ 10,645.73

1 Piece(s) 7 Day(s) or more 0 - 10048.54593.525112137424616R1647°1.3718TNM1814M14x175

₹ 10,631.69

1 Piece(s) 5 Day(s) or more 0 - 10048.54593.525112137424616R1647°1.3416TNM1614M14x175

₹ 16,695.47

1 Piece(s) 5 Day(s) or more 0 - 100569915534151185505520R2033°2.5922TNM2220M20x200 (Normal)