(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 to 18:30 (IST) 16/6/2024. We apologize for the inconvenience.

Universal Clamp (Part Number)

Universal Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,368₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can steplessly fasten tall and short workpieces.

 
Part Number
EUC150PN-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipClamp Range A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Attached T slot nuts Bolt Diameter x Length
(mm)

₹ 25,801.67

1 Piece(s) 7 Day(s) or more 0 - 12571.5123194.542190232657123R2533°4.9632TNM3224M24x250

Loading...

  1. 1

Basic Information

Material Forging S45C Surface Treatment Rust Prevention

Please check the type/dimensions/specifications of the part EUC150PN-2 in the Universal Clamp series.

Product variants

Part Number
EUC090PN-4
EUC100PN-1
EUC100PN-2
EUC150PN-3
EUC150PN-4
EUC150PN-5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamp Range A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Attached T slot nuts Bolt Diameter x Length
(mm)

₹ 6,429.20

1 Piece(s) 5 Day(s) or more 0 - 903933722095115384215R1351°0.814TNM1410M10x145

₹ 10,589.18

1 Piece(s) 7 Day(s) or more 0 - 10048.54593.525112137424616R1647°1.4418TNM1816M16x175 (Normal)

₹ 10,687.82

1 Piece(s) 7 Day(s) or more 0 - 10048.54593.525112137424616R1647°1.4620TNM2016M16x175

₹ 23,426.76

1 Piece(s) 5 Day(s) or more 0 - 1307212019242190232657123R2534°4.6828TNM2822M22x250

₹ 23,384.67

1 Piece(s) 7 Day(s) or more 0 - 14074111.5185.542190232657123R2537°4.5926TNM2622M22x250

₹ 23,302.91

1 Piece(s) 7 Day(s) or more 0 - 14074111.5185.542190232657123R2537°4.4224TNM2420M20x250