(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Mini Low Height Clamp (Part Number)

Mini Low Height Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,353₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With wrench operation from the side, the jaw is locked in the downward direction, and the workpiece does not rise up.

 
Part Number
MLC17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Tightening Force H1
(kN)
Tightening Force H2
(kN)

₹ 22,287.51

1 Piece(s) 7 Day(s) or more 100502544634M141.1516321.2

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part MLC17 in the Mini Low Height Clamp series.

Product variants

Part Number
MLC12
MLC14
MLC16
MLC18
MLC20
MLC22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Tightening Force H1
(kN)
Tightening Force H2
(kN)

₹ 16,353.24

1 Piece(s) 7 Day(s) or more 80402033926M100.5512160.6

₹ 17,834.96

1 Piece(s) 7 Day(s) or more 80402033926M120.6514220.9

₹ 19,270.78

1 Piece(s) 7 Day(s) or more 80402033926M120.6516220.9

₹ 24,038.44

1 Piece(s) 7 Day(s) or more 100502544634M161.2518361.4

₹ 25,319.07

1 Piece(s) 7 Day(s) or more 100502544634M161.320361.4

₹ 42,338.49

1 Piece(s) 7 Day(s) or more 140783056550M203.1522361.4