(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Base Unit 7110FA (Part Number)

Base Unit 7110FA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      34,151₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It will be the base part of the Clamp Unit 7111 series. By combining various parts (spacers and supports), the height can be adjusted to suit the workpiece.

 
Part Number
7110FA-12-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)

₹ 34,150.75

1 Piece(s) 7 Day(s) or more 3025883023.512.5M12253520401918100.45

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part 7110FA-12-3 in the Base Unit 7110FA series.

Product variants

Part Number
7110FA-16-3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
Mass
(kg)

₹ 50,260.04

1 Piece(s) 7 Day(s) or more 4030110402817M16304125502525150.95