(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Toggle Side Clamp 6844 (Part Number)

Toggle Side Clamp 6844
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,527₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

6844: SS400/6844NI: SUS304/6844: Zinc-plated toggle side clamp 6844.

 
Part Number
6844NI-5
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Force H 1
(kN)
Force H2
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)

₹ 31,189.29

1 Piece(s) 7 Day(s) or more 1625 to 926735M24x1.524M1230~501.244M12x50175x155

Loading...

  1. 1

Basic Information

Material SUS304
X
whatsapp-qr whatsapp-icon