(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Toe Adjusting Clamp TCH Type (Part Number)

Toe Adjusting Clamp TCH Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,714₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tightening is performed while pressing the movable part downward, preventing the workpiece from lifting.

 
Part Number
TCH-212S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(kg)
Material Applicable Bolt Mass
(g)

₹ 30,250.73

1 Piece(s) 7 Day(s) or more 140492414191.3BrassM121300

Loading...

  1. 1

Basic Information

F(mm) 13 Heat Treatment Hardening Surface Treatment Black oxide finish
Tightening Force(kN) 7

Please check the type/dimensions/specifications of the part TCH-212S in the Toe Adjusting Clamp TCH Type series.

Product variants

Part Number
TCH-116
TCH-116S
TCH-212
TCH-216
TCH-216S
TCH-312
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(kg)
Material Applicable Bolt Mass
(g)

₹ 30,556.40

1 Piece(s) 7 Day(s) or more 1052715.517251S45CM161000

₹ 35,757.25

1 Piece(s) 7 Day(s) or more 1052715.517251BrassM161000

₹ 30,250.73

1 Piece(s) 7 Day(s) or more 140492414191.3S45CM121300

₹ 36,079.76

1 Piece(s) 7 Day(s) or more 140462517251.3S45CM161300

₹ 37,962.96

1 Piece(s) 7 Day(s) or more 140462517251.3BrassM161300

₹ 40,346.78

1 Piece(s) 7 Day(s) or more 189743714191.6S45CM121600