(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Toe Adjusting Clamp TCH Type (Part Number)

Toe Adjusting Clamp TCH Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,714₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tightening is performed while pressing the movable part downward, preventing the workpiece from lifting.

 
Part Number
TCH-116
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(kg)
Material Applicable Bolt Mass
(g)

₹ 30,556.40

1 Piece(s) 7 Day(s) or more 1052715.517251S45CM161000

Loading...

  1. 1

Basic Information

F(mm) 13 Heat Treatment Hardening Surface Treatment Black oxide finish
Tightening Force(kN) 7

Please check the type/dimensions/specifications of the part TCH-116 in the Toe Adjusting Clamp TCH Type series.

Product variants

Part Number
TCH-112
TCH-112S
TCH-116S
TCH-212
TCH-212S
TCH-216
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(kg)
Material Applicable Bolt Mass
(g)

₹ 25,714.49

1 Piece(s) 7 Day(s) or more 105311414191S45CM121000

₹ 28,136.11

1 Piece(s) 7 Day(s) or more 105311414191BrassM121000

₹ 35,757.25

1 Piece(s) 7 Day(s) or more 1052715.517251BrassM161000

₹ 30,250.73

1 Piece(s) 7 Day(s) or more 140492414191.3S45CM121300

₹ 30,250.73

1 Piece(s) 7 Day(s) or more 140492414191.3BrassM121300

₹ 36,079.76

1 Piece(s) 7 Day(s) or more 140462517251.3S45CM161300