(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Tightening is performed while pressing the movable part downward, preventing the workpiece from lifting.
F(mm) | 13 | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
Tightening Force(kN) | 7 |
Please check the type/dimensions/specifications of the part TCH-312 in the Toe Adjusting Clamp TCH Type series.
Part Number |
---|
TCH-116S |
TCH-212 |
TCH-212S |
TCH-312S |
TCH-316 |
TCH-316S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | Mass (kg) | Material | Applicable Bolt | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 35,757.25 | 1 Piece(s) | 7 Day(s) or more | 105 | 27 | 15.5 | 17 | 25 | 1 | Brass | M16 | 1000 | ||
₹ 30,250.73 | 1 Piece(s) | 7 Day(s) or more | 140 | 49 | 24 | 14 | 19 | 1.3 | S45C | M12 | 1300 | ||
₹ 30,250.73 | 1 Piece(s) | 7 Day(s) or more | 140 | 49 | 24 | 14 | 19 | 1.3 | Brass | M12 | 1300 | ||
₹ 35,056.16 | 1 Piece(s) | 7 Day(s) or more | 189 | 74 | 37 | 14 | 19 | 1.6 | Brass | M12 | 1600 | ||
₹ 48,328.22 | 1 Piece(s) | 7 Day(s) or more | 189 | 72 | 38 | 17 | 25 | 1.6 | S45C | M16 | 1600 | ||
₹ 40,885.22 | 1 Piece(s) | 7 Day(s) or more | 189 | 72 | 38 | 17 | 25 | 1.6 | Brass | M16 | 1600 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy