(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Toe Adjusting Clamp TCH Type (Part Number)

Toe Adjusting Clamp TCH Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,714₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tightening is performed while pressing the movable part downward, preventing the workpiece from lifting.

 
Part Number
TCH-212
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(kg)
Material Applicable Bolt Mass
(g)

₹ 30,250.73

1 Piece(s) 7 Day(s) or more 140492414191.3S45CM121300

Loading...

  1. 1

Basic Information

F(mm) 13 Heat Treatment Hardening Surface Treatment Black oxide finish
Tightening Force(kN) 7
X
whatsapp-qr whatsapp-icon