• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Clamping Unit 7110A

Part Number

Configured Part Number is shown.

 
Part Number
7110A-08X10
7110A-10X12
7110A-12X14
7110A-12X16
7110A-12X18
7110A-16X18
7110A-16X20
7110A-16X22
7110A-16X24
7110A-16X28
Part NumberVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
8 Day(s) or more 222250M880251230-45813-31M81.3510
8 Day(s) or more 252565M10110321633-501018-48M100.5812
8 Day(s) or more 252565M12110321634-501017.5-48M100.614
8 Day(s) or more 252565M12110321634-501017.5-48M100.6216
8 Day(s) or more 252565M12110321634-501017.5-48M100.6518
8 Day(s) or more 303082M16142403065-851323.5-63.5M161.6618
8 Day(s) or more 303082M16142403065-851323.5-63.5M161.720
8 Day(s) or more 303082M16142403065-851323.5-63.5M161.7622
8 Day(s) or more 303082M16142403065-851323.5-63.5M161.8524
8 Day(s) or more 303082M16142403065-851323.5-63.5M161.9728

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)