(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Clamp Part of Wedge Clamp (For T-shaped grooves) (Part Number)

Clamp Part of Wedge Clamp (For T-shaped grooves)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,108₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For the T-slot on the clamping part of the wedge clamp set. Compatible T-groove 14 mm to 22 mm, clamp stroke 6 mm. The workpiece contact surface is a flat type. The manufacturer also sells the clamp part only.

 
Part Number
KCHU12TC-18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)

₹ 16,963.18

1 Piece(s) 7 Day(s) or more 19208407561306963312M10M128100.7184304

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC32 Surface Treatment Black oxide finish
A Size Tolerance(mm) ±0.01

Please check the type/dimensions/specifications of the part KCHU12TC-18 in the Clamp Part of Wedge Clamp (For T-shaped grooves) series.

Product variants

Part Number
KCH16TC-18
KCH16TC-20
KCH16TC-22
KCHU16TC-18
KCHU16TC-20
KCHU16TC-22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)

₹ 18,540.69

1 Piece(s) 7 Day(s) or more 2525105092753851173815M12M1610141184.5385

₹ 18,720.16

1 Piece(s) 7 Day(s) or more 2525105092753851173815M12M1610141204.5385

₹ 19,036.62

1 Piece(s) 7 Day(s) or more 2525105092753851173815M12M1610141.1224.5385

₹ 17,918.58

1 Piece(s) 7 Day(s) or more 25.524105092753861073815M12M1610141.2184.5385

₹ 18,187.80

1 Piece(s) 7 Day(s) or more 25.524105092753861073815M12M1610141.2204.5385

₹ 18,683.73

1 Piece(s) 7 Day(s) or more 25.524105092753861073815M12M1610141.3224.5385