(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Flat jaw and angled handle for quick hold down clamp (medium).
Part Number |
---|
QDCS14A |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible T Groove | Bolt Diameter | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Mass (kg) | Screw Diameter | Compatible T Groove Width (mm) | Tightening Force (kN) | Handle | Jaw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 28,675.31 | 1 Piece(s) | 5 Day(s) or more | 14 | M8 | 32 | 19.6 | 145 | 50 | 3 | 32 | 8 | 44 | 0.22 | M8 | 14 | 4 | Angled | Without V-Groove |
Loading...
Material | SCM420 | Heat Treatment | Hardening HRC60 | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part QDCS14A in the Quick Down Clamp (Compact/medium) series.
Part Number |
---|
QDC14VA |
QDC14VS |
QDC16A |
QDCS14S |
QDCS14VA |
QDCS14VS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Compatible T Groove | Bolt Diameter | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | Mass (kg) | Screw Diameter | Compatible T Groove Width (mm) | Tightening Force (kN) | Handle | Jaw |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 29,145.25 | 1 Piece(s) | 7 Day(s) or more | 14 | M12 | 48 | 38 | 200 | 72 | 4 | 40 | 16 | 63 | 0.86 | M12 | 14 | 5 | Angled | With V Groove | ||
₹ 28,337.60 | 1 Piece(s) | 7 Day(s) or more | 14 | M12 | 48 | 38 | 200 | 72 | 4 | 40 | 16 | 37 | 0.86 | M12 | 14 | 5 | Straight | With V Groove | ||
₹ 27,365.85 | 1 Piece(s) | 7 Day(s) or more | 16 | M14 | 48 | 38 | 200 | 72 | 4 | 40 | 16 | 63 | 0.89 | M14 | 16 | 7 | Angled | Without V-Groove | ||
₹ 30,006.67 | 1 Piece(s) | 7 Day(s) or more | 14 | M8 | 32 | 19.6 | 145 | 50 | 3 | 32 | 8 | 23 | 0.22 | M8 | 14 | 4 | Straight | Without V-Groove | ||
₹ 32,069.35 | 1 Piece(s) | 7 Day(s) or more | 14 | M8 | 32 | 19.6 | 145 | 50 | 3 | 32 | 8 | 23 | 0.22 | M8 | 14 | 4 | Angled | With V Groove | ||
₹ 31,082.20 | 1 Piece(s) | 7 Day(s) or more | 14 | M8 | 32 | 19.6 | 145 | 50 | 3 | 32 | 8 | 23 | 0.22 | M8 | 14 | 4 | Straight | With V Groove |