(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Quick Down Clamp (Compact/medium) (Part Number)

Quick Down Clamp (Compact/medium)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,172₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat jaw and angled handle for quick hold down clamp (medium).

 
Part Number
QDCS12A
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible T Groove Bolt Diameter A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Screw Diameter Compatible T Groove Width
(mm)
Tightening Force
(kN)
Handle Jaw

₹ 28,660.58

1 Piece(s) 7 Day(s) or more 12M83219.6145503328440.22M8124AngledWithout V-Groove

Loading...

  1. 1

Basic Information

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part QDCS12A in the Quick Down Clamp (Compact/medium) series.

Product variants

Part Number
QDC14VA
QDC14VS
QDC16A
QDCS12S
QDCS12VA
QDCS12VS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible T Groove Bolt Diameter A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Screw Diameter Compatible T Groove Width
(mm)
Tightening Force
(kN)
Handle Jaw

₹ 29,145.25

1 Piece(s) 7 Day(s) or more 14M1248382007244016630.86M12145AngledWith V Groove

₹ 28,337.60

1 Piece(s) 7 Day(s) or more 14M1248382007244016370.86M12145StraightWith V Groove

₹ 27,365.85

1 Piece(s) 7 Day(s) or more 16M1448382007244016630.89M14167AngledWithout V-Groove

₹ 30,006.67

1 Piece(s) 7 Day(s) or more 12M83219.6145503328230.22M8124StraightWithout V-Groove

₹ 32,069.35

1 Piece(s) 7 Day(s) or more 12M83219.6145503328440.22M8124AngledWith V Groove

₹ 31,082.20

1 Piece(s) 7 Day(s) or more 12M83219.6145503328230.22M8124StraightWith V Groove