(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Quick Down Clamp (Compact/medium) (Part Number)

Quick Down Clamp (Compact/medium)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,172₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat jaw and angled handle for quick hold down clamp (medium).

 
Part Number
QDC14VA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible T Groove Bolt Diameter A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Screw Diameter Compatible T Groove Width
(mm)
Tightening Force
(kN)
Handle Jaw

₹ 29,145.25

1 Piece(s) 7 Day(s) or more 14M1248382007244016630.86M12145AngledWith V Groove

Loading...

  1. 1

Basic Information

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part QDC14VA in the Quick Down Clamp (Compact/medium) series.

Product variants

Part Number
QDC12A
QDC12VA
QDC14S
QDC14VS
QDC16A
QDC16VA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCompatible T Groove Bolt Diameter A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Screw Diameter Compatible T Groove Width
(mm)
Tightening Force
(kN)
Handle Jaw

₹ 27,531.27

1 Piece(s) 7 Day(s) or more 12M1248382007244016630.86M12125AngledWithout V-Groove

₹ 29,140.13

1 Piece(s) 7 Day(s) or more 12M1248382007244016630.85M12125AngledWith V Groove

₹ 27,172.33

1 Piece(s) 7 Day(s) or more 14M1248382007244016370.86M12145StraightWithout V-Groove

₹ 28,337.60

1 Piece(s) 7 Day(s) or more 14M1248382007244016370.86M12145StraightWith V Groove

₹ 27,365.85

1 Piece(s) 7 Day(s) or more 16M1448382007244016630.89M14167AngledWithout V-Groove

₹ 29,155.51

1 Piece(s) 7 Day(s) or more 16M1448382007244016630.88M14167AngledWith V Groove