(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Quick Down Clamp (Compact/medium)

Quick Down Clamp (Compact/medium)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      27,172₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat jaw and angled handle for quick hold down clamp (medium).

 
Part Number
QDC12A
QDC12VA
QDC14S
QDC14VA
QDC14VS
QDC16A
QDC16VA
QDC16VS
QDC18A
QDC18VS
QDCS10A
QDCS10S
QDCS10VA
QDCS10VS
QDCS12A
QDCS12S
QDCS12VA
QDCS12VS
QDCS14A
QDCS14S
QDCS14VA
QDCS14VS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipCompatible T Groove Bolt Diameter A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Screw Diameter Compatible T Groove Width
(mm)
Tightening Force
(kN)
Handle Jaw

₹ 27,531.27

1 Piece(s) 7 Day(s) or more 12M1248382007244016630.86M12125AngledWithout V-Groove

₹ 29,140.13

1 Piece(s) 7 Day(s) or more 12M1248382007244016630.85M12125AngledWith V Groove

₹ 27,172.33

1 Piece(s) 7 Day(s) or more 14M1248382007244016370.86M12145StraightWithout V-Groove

₹ 29,145.25

1 Piece(s) 7 Day(s) or more 14M1248382007244016630.86M12145AngledWith V Groove

₹ 28,337.60

1 Piece(s) 7 Day(s) or more 14M1248382007244016370.86M12145StraightWith V Groove

₹ 27,365.85

1 Piece(s) 9 Day(s) or more 16M1448382007244016630.89M14167AngledWithout V-Groove

₹ 29,155.51

1 Piece(s) 7 Day(s) or more 16M1448382007244016630.88M14167AngledWith V Groove

₹ 28,347.85

1 Piece(s) 7 Day(s) or more 16M1448382007244016370.88M14167StraightWith V Groove

₹ 27,555.56

1 Piece(s) 7 Day(s) or more 18M1448382007244016630.91M14187AngledWithout V-Groove

₹ 28,356.76

1 Piece(s) 7 Day(s) or more 18M1448382007244016370.9M14187StraightWith V Groove

₹ 28,660.58

1 Piece(s) 7 Day(s) or more 10M83219.6145503328440.22M8104AngledWithout V-Groove

₹ 30,006.67

1 Piece(s) 7 Day(s) or more 10M83219.6145503328230.22M8104StraightWithout V-Groove

₹ 32,069.35

1 Piece(s) 7 Day(s) or more 10M83219.6145503328440.22M8104AngledWith V Groove

₹ 31,082.20

1 Piece(s) 7 Day(s) or more 10M83219.6145503328230.22M8104StraightWith V Groove

₹ 28,660.58

1 Piece(s) 7 Day(s) or more 12M83219.6145503328440.22M8124AngledWithout V-Groove

₹ 30,006.67

1 Piece(s) 7 Day(s) or more 12M83219.6145503328230.22M8124StraightWithout V-Groove

₹ 32,069.35

1 Piece(s) 9 Day(s) or more 12M83219.6145503328440.22M8124AngledWith V Groove

₹ 31,082.20

1 Piece(s) 7 Day(s) or more 12M83219.6145503328230.22M8124StraightWith V Groove

₹ 28,675.31

1 Piece(s) 5 Day(s) or more 14M83219.6145503328440.22M8144AngledWithout V-Groove

₹ 30,006.67

1 Piece(s) 7 Day(s) or more 14M83219.6145503328230.22M8144StraightWithout V-Groove

₹ 32,069.35

1 Piece(s) 7 Day(s) or more 14M83219.6145503328230.22M8144AngledWith V Groove

₹ 31,082.20

1 Piece(s) 7 Day(s) or more 14M83219.6145503328230.22M8144StraightWith V Groove

Loading...

  1. 1

Basic Information

Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish
X
whatsapp-qr whatsapp-icon