(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Arm Clamp (Part Number)

Arm Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,282₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Forged S45C/hardened HRC45 arm clamp.

 
Part Number
AMC-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipClamp Range A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Applicable Bolt

₹ 4,282.00

1 Piece(s) 5 Day(s) or more 0 - 5733326572303812.40.29M12

Loading...

  1. 1

Basic Information

Material Forging S45C Heat Treatment Hardening HRC45 Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part AMC-3 in the Arm Clamp series.

Product variants

Part Number
AMC-4
AMC-5
AMC-6
AMC-7
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipClamp Range A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Applicable Bolt

₹ 5,006.82

1 Piece(s) 5 Day(s) or more 0 - 6741428385344714.40.51M14

₹ 7,121.42

1 Piece(s) 5 Day(s) or more 0 - 82464995100365016.30.81M16

₹ 10,456.69

1 Piece(s) 7 Day(s) or more 0 - 955661117122436021.21.32M20

₹ 22,628.80

1 Piece(s) 7 Day(s) or more 0 - 13472831551705676263.00M20