Lexium 28 Servo Motors BCH2

Brand :
SCHNEIDER
Caution
Product Description
Product Specifications
| Product Code | Descriptions |
| BCH2LD0233CA5C | Servo motor BCH, Lexium 28, 60mm, 200W, 0.16kg.cm², with oil seal, with key, leads connection |
| BCH2LD0233CF5C | Servo motor BCH, Lexium 28, 60mm, 200W, 0.17kg.cm², with oil seal, with key, brake, leads connection |
| BCH2LF0733CA5C | Servo motor BCH, Lexium 28, 80mm, 750W, 1,19kg.cm², with oil seal, with key, leads connection |
| BCH2MB0133CF5C | Servo motor BCH, Lexium 28, 40mm, 100W, 0.076kg.cm², with oil seal, with key, brake, leads connection |