Easy TeSys Control Contactor 4 Pole CTR

Brand :
SCHNEIDER
Caution
Product Description
Easy TeSys Control contactor 4 poles (4NO) for category AC-1 applications. It provides a 220V 50Hz AC coil,power and control connections by screw clamp terminals. It can cover -5°C to 55°C working temperature and mounted by DIN-rail, No derating up to 3000m altitude. Multi-standards certified (IEC, CCC, EAC) and Environmental compliant (RoHs/Reach).
-Easy Tesys Control contactor provide a cost-effective solution to a simple application.
-Easier to install and operate with multi-standard screws.
-2 principles to build your starter solution,To build the essential solutions in an easy and simple way.
-Various Relay Coil Voltages: A.C.
Specifications Overview
| Product Code | Range of Product | Product Name | Product Type | Poles Description | Contactor Application | Utilisation Category | [Ie] Rated Operational Current | [Ue] Rated Operational Voltage | [Uc] Control Circuit Voltage |
| LC1E12004M5WBIN | Easy TeSys Control | LC1E | Contactor | 4P | Resistive load | AC-1 | 32 A (at <40 °C) at <= 415 V AC AC-1 for power circuit | Power circuit: <= 690 V AC 50/60 Hz | 220 V AC 50 Hz |
| LC1E25004M5WBIN | 50 A (at <40 °C) at <= 415 V AC AC-1 for power circuit | ||||||||
| LC1E18004M5WBIN | 40 A (at <40 °C) at <= 415 V AC AC-1 for power circuit | ||||||||
| LC1E40004M5WBIN | 75 A (at <40 °C) at <= 415 V AC AC-1 for power circuit |
Specification Table
| Product Code | Pole Contact Composition | Irms Rated Making Capacity | Rated Breaking Capacity | Associated Fuse Rating | Average Impedance | Power Dissipation Per Pole | [Ui] Rated Insulation Voltage | Mechanical Durability | Electrical Durability | Inrush Power in VA | Operating Time | Maximum Operating Rate |
| LC1E12004M5WBIN | 4 NO | 120 A at 440 V AC for power circuit conforming to IEC 60947-4-1 | 96 A at 440 V for power circuit conforming to IEC 60947 | 32 A gG at <= 690 V coordination type 1 for power circuit | 2.5 mOhm - Ith 32 A 50 Hz for power circuit | 2.6 W AC-1 | 690 V conforming to IEC 60947-4-1 | 10000000 cycles | 300000 cycles AC-1 | 95 VA 50 Hz cos phi 0.75 (at 20 °C) | 12...22 ms on closing 4...19 ms on opening | 1800 cyc/h 60 °C |
| LC1E25004M5WBIN | 4 NO | 250 A at 440 V AC for power circuit conforming to IEC 60947-4-1 | 200 A at 440 V for power circuit conforming to IEC 60947 | 50 A gG at <= 690 V coordination type 1 for power circuit | 2.5 mOhm - Ith 50 A 50 Hz for power circuit | 3.2 W AC-1 | 690 V conforming to IEC 60947-4-1 | 10000000 cycles | 350000 cycles AC-1 | 95 VA 50 Hz cos phi 0.75 (at 20 °C) | 12...22 ms on closing 4...19 ms on opening | 1800 cyc/h 60 °C |
| LC1E18004M5WBIN | 4 NO | 180 A at 440 V AC for power circuit conforming to IEC 60947-4-1 | 144 A at 440 V for power circuit conforming to IEC 60947 | 40 A gG at <= 690 V coordination type 1 for power circuit | 2.5 mOhm - Ith 40 A 50 Hz for power circuit | 2.6 W AC-1 | 690 V conforming to IEC 60947-4-1 | 10000000 cycles | 300000 cycles AC-1 | 95 VA 50 Hz cos phi 0.75 (at 20 °C) | 12...22 ms on closing 4...19 ms on opening | 1800 cyc/h 60 °C |
| LC1E40004M5WBIN | 4 NO | 400 A at 440 V AC for power circuit conforming to IEC 60947-4-1 | 320 A at 440 V for power circuit conforming to IEC 60947 | 80 A gG at <= 690 V coordination type 1 for power circuit | 1.5 mOhm - Ith 75 A 50 Hz for power circuit | 5.4 W AC-1 | 690 V conforming to IEC 60947-4-1 | 5000000 cycles | 350000 cycles AC-1 | 160 VA 50 Hz cos phi 0.75 (at 20 °C) | 20...26 ms on closing 8...12 ms on opening | 1200 cyc/h 60 °C |
• Other Specifications
| Product Code | [Icw] Rated Short-time withstand Current | Hold-in Power Consumption in VA | Heat Dissipation | Connections - terminals | Tightening Torque | Height | Width | Depth | Net weight | ||
| Cable Stiffness: flexible with cable end | Cable Stiffness: flexible without cable end | Cable Stiffness: solid | |||||||||
| LC1E12004M5WBIN | 105 A 40 °C - 10 s for power circuit 61 A 40 °C - 60 s for power circuit 30 A 40 °C - 600 s for power circuit | 8.5 VA 50 Hz cos phi 0.27 (at 20 °C) | 2…3 W for control circuit | Power circuit: screw clamp terminals 1 1…4 mm² Power circuit: screw clamp terminals 2 1…2.5 mm² Control circuit: screw clamp terminals 1 1…4 mm² Control circuit: screw clamp terminals 2 1…2.5 mm² | Control circuit: screw clamp terminals 1 1…4 mm² Control circuit: screw clamp terminals 2 1…4 mm² | Power circuit: screw clamp terminals 1 1…6 mm Power circuit: screw clamp terminals 2 1…4 mm² Control circuit: screw clamp terminals 1 1…6 mm² Control circuit: screw clamp terminals 2 1…4 mm² | Power circuit: 1.2 N.m Control circuit: 1.2 N.m | 74 mm | 45 mm | 80 mm | 0.34 kg |
| LC1E25004M5WBIN | 240 A 40 °C - 10 s for power circuit 120 A 40 °C - 60 s for power circuit 50 A 40 °C - 600 s for power circuit | 8.5 VA 50 Hz cos phi 0.3 (at 20 °C) | 2…3 W for control circuit | Control circuit: screw clamp terminals 1 1…4 mm² Control circuit: screw clamp terminals 2 1…2.5 mm² Power circuit: screw clamp terminals 1 1…10 mm² Power circuit: screw clamp terminals 2 1…6 mm² | Control circuit: screw clamp terminals 1 1…4 mm² Control circuit: screw clamp terminals 2 1…4 mm² | Control circuit: screw clamp terminals 1 1…4 mm² Control circuit: screw clamp terminals 2 1…4 mm² Power circuit: screw clamp terminals 1 1.5…10 mm² Power circuit: screw clamp terminals 2 1.5…10 mm² | Control circuit: 1.2 N.m Power circuit: 1.5 N.m | 84 mm | 56 mm | 93 mm | 0.52 kg |
| LC1E18004M5WBIN | 145 A 40 °C - 10 s for power circuit 84 A 40 °C - 60 s for power circuit 40 A 40 °C - 600 s for power circuit | 8.5 VA 50 Hz cos phi 0.21 (at 20 °C) | 2…3 W for control circuit | Power circuit: screw clamp terminals 2 1.5…10 mm² Power circuit: screw clamp terminals 2 1…2.5 mm² Control circuit: screw clamp terminals 1 1…4 mm² Control circuit: screw clamp terminals 2 1…2.5 mm² | Control circuit: screw clamp terminals 1 1…4 mm² Control circuit: screw clamp terminals 2 1…4 mm² | Control circuit: screw clamp terminals 1 1…4 mm² Control circuit: screw clamp terminals 2 1…4 mm² Power circuit: screw clamp terminals 1 1.5…6 mm² Power circuit: screw clamp terminals 2 1.5…6 mm² | Power circuit: 1.2 N.m Control circuit: 1.2 N.m | 74 mm | 45 mm | 80 mm | 0.34 kg |
| LC1E40004M5WBIN | 320 A 40 °C - 10 s for power circuit 165 A 40 °C - 60 s for power circuit 72 A 40 °C - 600 s for power circuit | 15 VA 50 Hz cos phi 0.3 (at 20 °C) | 6…10 W for control circuit | Control circuit: screw clamp terminals 1 1…4 mm² Control circuit: screw clamp terminals 2 1…2.5 mm² Power circuit: screw clamp terminals 1 2.5…25 mm² Power circuit: screw clamp terminals 2 2.5…10 mm² | Control circuit: screw clamp terminals 1 1…4 mm² Control circuit: screw clamp terminals 2 1…4 mm² | Control circuit: screw clamp terminals 1 1…4 mm² Control circuit: screw clamp terminals 1 1…4 mm² Power circuit: screw clamp terminals 1 2.5…25 mm² Power circuit: screw clamp terminals 2 2.5…16 mm² | Control circuit: 1.2 N.m Power circuit: 5 N.m | 127 mm | 85 mm | 110 mm | 1.3 kg |
• Environment
| Standards | IEC 60947-4-1 IEC 60947-5-1 |
| Product Certifications | EAC CE |
| IP Degree of Protection | IP20 conforming to IEC 60529 |
| Overvoltage Category | III |
| Auxiliary Contact Composition | Without |
| Pollution Degree | 3 |
| Protective Treatment | TH conforming to IEC 60068 |
| Operating Altitude | 3000 m |
| [Uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947 |
| Control Circuit Type | AC at 50 Hz wide range |
| Control Circuit Voltage Limits | 0.3...0.6 Uc (-5…55 °C):drop-out 50 Hz 0.7...1.25 Uc (-5…55 °C):operational 50 Hz |
| Permissible Ambient Air Temperature | -20…70 °C at Uc -60…80 °C storage -5…55 °C operation |
| Fire Resistance | 850 °C conforming to IEC 60695-2-1 |
| Mounting Support | DIN rail Plate |